Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
KIPP
Description
K1931 - Rubber impact buffers Type TP door buffer
Bill of material
K1931.02601560
BESTKIPP
Order No.
K1931.02601560
D
diameter
26 mm
D1
diameter
4 mm
D2
diameter
12 mm
H
height
15 mm
H1
height
9 mm
GEW
Approx. weight
0.0062 kg
BS
Description
Information
Infotext
INFO
Technical Information
Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
40169960
EAN
EAN-Nr. Kipp
4059245704446
Preview - Generation
Visualização
Quotation
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.